The chassis mountable RMD40-UW series DC/DC converter is designed for railway and transportation applications and is compliant with all relevant standards: EN50155, EN50121-3-2, DB-EMV06, EN50124-1, EN50125-1, EN61373 1B, EN62368-1, EN45545-2. The unit is designed with 11:1 input voltage range to cover the input voltages from 14.4VDC up to 154VDC for nominal 24, 36, 48, 72 and 110V in one range for all applications - on every vehicle worldwide. Isolated and fully regulated outputs feature reinforced isolation. Due to the base plate mounting the unit operates with full power within the wide temperature for OT4+ST1&ST2 class from -40°C to +85°C and no additional cooling systems are necessary. Input reverse polarity protection, inrush current limitation, 10ms hold-up time, remote control, and output OR-ing diode and efficiency of up to 92% round up the functionality of this fully railway compliant Plug&Play unit.
| Attributes | RMD40-110-24SUW/PT |
|---|---|
| Product Category | DC/DC |
| Power (W) | 40 |
| Isolation | Isolated |
| Vin (V) | 14.4 - 154 |
| Main Vout (V) | 24 |
| MAX Iout (mA) | 1670 |
| Nr. of Outputs | Single |
| Isolation (kV) | 4.2 |
| Mounting Type | Chassis mounting |
| Package Style | 4.01"x2.36" |
| Length (mm) | 102 |
| Width (mm) | 60 |
| Height (mm) | 30 |
| Certifications | CE, EN 50155, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | OCP, OVP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 2 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RMD40-UW.pdf | Datasheet | |
| RMD40-UW_installation_guide.pdf | Installation | Nov 19, 2025 |
| RMD40-UW_PT.stp | 2D/3D | Nov 13, 2025 |
| Title | Type | Date |
|---|---|---|
| 40W and 75W Railway DC/DCs are Fully Featured | Official Press Release | Jan 14, 2026 |
| Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
| Title | Type | Date |
|---|---|---|
| RMD series for higher power railway DC/DC applications | Youtube Video | Sep 23, 2024 |
| RMD series specially designed for railway and mobility applications | Youtube Video | Aug 26, 2024 |