RAC20E-K/277, the economy “E-K” series of compact 20 Watt AC/DC modules, is designed to meet general purpose requirements for a wide variety of equipment for the IoT, ITE and industrial markets. These encapsulated power supplies feature 4.2kVac isolation and over voltage category OVC III, as well as 100-277VAC nominal input voltages. At OVC II usage, the operating altitude is rated for up to 5000m. EMC compatibility to EN55032 class “B” is met in floating and ground referenced installations. The outputs are protected against over current and short circuits and input protection by internal fuse is provided. All these features make the product one of the easiest integrated modular power solutions for lowest total cost of ownership in the industry.
| Attributes | RAC20E-05SK/277 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 20 |
| Isolation | Isolated |
| Vin (V) | 85 - 305 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 4000 |
| Isolation (kV) | 4.2 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Length (mm) | 52.7 |
| Width (mm) | 27.6 |
| Height (mm) | 23 |
| Certifications | CB, CE, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 50 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC20E-K_277.pdf | Datasheet | |
| RAC20E-K_277.step | 2D/3D | Jun 7, 2021 |
| Title | Type | Date |
|---|---|---|
| 20W AC/DCs in 2 x 1 inch format are OVC III | Official Press Release | Mar 23, 2022 |
| Title | Type | Date |
|---|---|---|
| Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |