Open Frame AC/DCs feature High Efficiency

RACM60-K series
RECOM announces the launch of its RACM60-K series of 60W AC/DC power supplies.

RECOM is adding the RACM60-K series to its range of open-frame AC/DC power supplies. The low-profile 2“ x 3” design features 90% efficiency across its load range, enabling full-power operation from -40°C to +55°C without forced cooling, and up to +85°C with derating or forced air. Input range is universal 80-264VAC and outputs available are 5V, 12V, 15V, 24V, 36V and 48V.

The parts are suitable for a wide range of applications with EN 62368-1, IEC 61558-1/-2-16 and IEC/EN 60335-1 certifications for ITE/audio-visual, industrial and household use respectively up to 5000m operating altitude. Medical safety and EMC certifications meet ANSI/AAMI/IEC/CSA 60601-1, for 2MOPP with an isolation of4kVAC/1 minute suitable for B and BF applications up to 4000m operating altitude. Class B EMC standards are also met in installation class II or class I PELV with grounded output.

The RACM60-K series features full protection against short-circuits, output over-voltage, over-current and over-temperature and has line and neutral fusing for medical applications. No-load input current is only 100mW typical at 230VAC.

Various mounting options are available; Molex connectors for wired installation, wave-solder pins for direct PCB mount with built-in stand-offs and a 2” x 4” footprint for legacy design compatibility. A cover is available for the 2” x 4” option.

According to Steve Roberts Innovations Manager at RECOM: “The high efficiency of these products, right down to 10% load, is a major advantage when the application is space-constrained and only convection cooling is available”.
Applications
  Series
1 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
  • Input Range: 80-264VAC or 80-305VAC
  • Temperature rang: -40 to +85°C with derating
  • Over voltage category OVC III
  • 2MOPP medical certified B and BF compliant