RACM40-15S/OF Not recommended for new designs

  • Long 5 year warranty
  • 2MOPP/250VAC
  • Suitable for built in Class II applications
  • Wide input voltage range (85-264VAC)
  • Low leakage current (<75µA)
  • 5000m operation
  • -40°C to +85°C operating temperature

Preferred Alternative

The RACM40 is a compact 3" x 2" high efficiency AC/DC power supply with 2xMOPP safety approval for medical applications. These space saving enclosed power supplies have a universal input voltage range (85-264VAC), 4kVAC isolation, require no minimum load and can be used at ambient temperatures of between -40°C and +85°C. The 5V, 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The output voltage can be trimmed over a ±10% range. The RACM40 series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and with less than 75µA leakage current. It has a built-in Class B EMI filter and comes with a 5 year warranty.

Attributes RACM40-15S/OF
Product Category AC/DC
Power (W) 40
Isolation Isolated
Vin (V) 85 - 264
Main Vout (V) 13.5 to 16.5
Nr. of Outputs Single
Iout 1 (mA) 2670
Isolation (kV) 4
Mounting Type Connector
Package Style Open Frame 3"x2"
Length (mm) 76.2
Width (mm) 50.8
Height (mm) 26.5
Certifications CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 85
Protections OLP, OVP, SCP
Trim Pin Output Voltage Adjustment +/-10%
Directives REACH, RoHS 2+ (10/10)
Packaging Type Single Box
Warranty 5 Years
Regulation Regulated

Documents & Media

Title Type Date
RACM40.pdf Datasheet
RACM40_OF.step 2D/3D Jul 24, 2019

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.