RACM15E-12SK/PMAD-CTN

  • Panel- and DIN-rail mount or open card fixation
  • CV/CC: constant voltage; constant current limited
  • -40°C to +85°C operating temperature ratings
  • OVC III rated up to 3000m Altitude
  • 2MOPP rating
  • EN55032 class “B” compliant @ floating load
  • 1.5U cabinet space requirements
  • 3 years warranty

RACM15E-K, the cost-effective chameleons among AC/DC power supply series, adheres to different connection and mounting criteria such as open card placement for connection via

pre-assembled harness, or IP20-protected enclosures with push-in terminals for direct fixation to mounting plates, as well as for snapping onto DIN rails with 1.5U slotsize. CV/CC regulated output voltages from 3.3 to 30Vdc with overcurrent limited power of 15 Watt are provided under still air convection at -40° to 50°C ambient temperature. International certifications to medical; household; industrial and safety transformer standards ensure simplified integration into applications for use up to 5000m altitude or 3000m at OVC III overvoltage rating requirements.

All models meet EN55032 Class “B” EMI guidelines in floating load configurations.

Attributes RACM15E-12SK/PMAD-CTN
Product Category AC/DC
Power (W) 15
Isolation Isolated
Vin (V) 80 - 275
Main Vout (V) 12
Nr. of Outputs Single
Iout 1 (mA) 1250
Isolation (kV) 4.2
Mounting Type Push-in Terminal
Package Style DIN-Rail
Length (mm) 83
Width (mm) 26.4
Height (mm) 29.5
Certifications CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 50
Protections OLP, OTP, OVP, SCP
Directives REACH, RoHS 2+ (10/10)
Packaging Type Cardboard Box
Warranty 3 Years
Regulation Regulated

Documents & Media

Title Type Date
RACM15E-K.pdf Datasheet
RACM15E-K_PMAD_installation_guide.pdf Installation Apr 8, 2026
RACM15E_K_PMAD.stp 2D/3D Jan 17, 2024

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.