The RAC60/OF series offers compact AC/DC open frame power supplies with universal AC input (90-264VAC) and fully protected DC outputs which are trimmable to compensate for voltage drops on the output connections. The power supplies are UL, and CE certified and ErP conform. Uses include industry controls, test and measurement systems and energy efficient products.
| Attributes | RAC60-24S/OF |
|---|---|
| Product Category | AC/DC |
| Power (W) | 60 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Main Vout (V) | 23 to 25 |
| MAX Iout (mA) | 2500 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | Connector |
| Package Style | Open Frame |
| Length (mm) | 101.6 |
| Width (mm) | 50.8 |
| Height (mm) | 30 |
| Certifications | CE, EN 55024, EN 55032, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -20 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | ADJUSTABLE |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC60_OF.pdf | Datasheet |