RACM130E-K AC/DC provides 130W

RACM130E-K series
Expanding our AC/DC range, the cost-effective RACM130E-K series in a 2”x4” footprint is now available with 130W peak output power from a wide 85-264Vac input.

Tightly regulated single outputs available are 12V, 15V, 24V, 36V and 48VDC. Safety certifications include 2MOPP/250Vac medical for ‘B’ or ‘BF’ applications to IEC/EN/ANSI/AAMI ES 60601-1, as well as IEC/EN 62368-1, IEC/EN 60335-1 and IEC/EN 61558-1 for industrial, test and measurement, IT and household use, all to 4000m altitude. On-board dual input fusing is included. EN 55032/35 ‘Class B’ EMC emissions limits are met with a good margin and the parts are suitable for installation in surge Class 3 and Over-Voltage Category OVC III environments.

Efficiency is particularly high at 90% typical, depending on variant and is maintained down to low loads for ErP compliance, while no-load losses are less than 200mW at 230Vac. Operating temperature range is -40°C to +90°C with derating.

The RACM130E-K series is available as an open card with 2”x4” footprint and with an optional metallic enclosure and will suit a wide variety of cost-sensitive applications, where a high specification is also required.
Applications
  Series
1 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
  • Wide range input: 85-264VAC
  • 130W peak power
  • OVC III rating
  • 2MOPP medical certified, B and BF ready