RACM1200-V | Industry Leading High-Density Medical Power Supply

RECOM RACM1200-V medical power supply
There are few industries where the reliability of power systems and maintenance-free functionality are as critical to design as they are in healthcare. Medical electronics are considered among the most safety- and reliability-critical fields, driven by stringent global design and manufacturing standards.

Safety Standards

Electrical isolation comparison table
RECOM’s RACM1200-V units are designed to meet 2MOPP (Means of Patient Protection) medical-grade safety standards. It complies with the internationally recognized IEC 60601-1 standard, providing Means of Operator Protection (MOOP) with 3000VAC isolation, 5mm creepage, 4mm clearance, and double insulation between primary and secondary circuits.

Additionally, the RACM1200-V complies with low leakage current limits for BF-rated (Body Floating) applications, per IEC 60601-1. These typically involve patient-connected devices such as blood pressure monitors, incubators, ultrasound systems, and heart rate monitors. RACM1200-V not only meets but exceeds the electrical isolation requirements for these use cases. The unit also meets POE isolation requirements with 2000VAC isolation to ground and is fully safety-certified to IEC/EN 62368, UL/IEC/EN 60601, and IEC/EN 61558-2-16.

Performance

80 Plus Test Type
RACM1200-V delivers exceptional power output with minimal standby power consumption, supporting long-term reliability and energy efficiency. With a universal 85-264VAC input range, it delivers up to 1000W of fanless power, or 1200W of continuous output when using active cooling. Available in 24VDC, 36VDC, or 48VDC versions, output limits are 50A, 40A, and 25A respectively.

The RACM1200-V series supports user-configurable fail-safe modes, using smart fault-limiting functions to prevent unsafe operation. It also achieves 80 PLUS Platinum Certification, offering exceptional power conversion efficiency (via Clearresult.com).

Measuring only 3.8 x 9 x 1.5 inches (97mm x 229mm x 38mm), the RACM1200-V fits into space-constrained applications. It also includes a 12V smart output controller, utilizing PWM or voltage signals to manage external fan systems.

Thermal Management

Perhaps the most impressive feature of the RACM1200-V is its passive cooling design, allowing silent operation and high efficiency. The baseplate manages all thermal loads under typical conditions: less than 80°C at 1000W continuous or up to 1200W for short bursts under 10 seconds. For sustained 1200W output, the unit requires forced air cooling at 2.5m/s. An integrated 12V fan controller ensures on-demand fan operation, maximizing system efficiency. This is especially beneficial in patient care environments, where noise reduction is essential.

Summary

The RACM1200-V is a compact, efficient, and safety-certified power supply solution ideal for RACM1200-V units are designed to meet medical monitoring and measurement applications. Its wide range of global safety approvals and fanless operation capabilities make it easy to integrate into next-generation medical devices.
Applications
  Series
1 AC/DC, 1200 W, Single Output, Connector RACM1200-V Series
Focus
  • Up to 1000 Watt fan-less power / 1200W boost
  • Designed and manufactured in europe
  • Efficiency exceeding 90% from 15% load
  • Wide Operating temperature range -40…+80°C