Plug & Play DC/DC Converter Designs Benefit Railway Applications

High-speed train at station platform
Plug & Play designs save time and reduce costs for system designers and are widely used in various application areas. However, until now, these designs have been largely absent from the demanding railway market. RECOM simplifies railway power system design with a new DC/DC converter family that meets all standard railway requirements right out of the box.

What Does Plug & Play Mean in the Context of Railway Applications?

“Plug & play” refers to a product that fulfills all operational requirements for an application without additional effort from the user. For railway applications, plug & play products must withstand harsh operating environments. Unlike consumer power supplies designed for the benign conditions of a home or office, a railway DC/DC converter must operate reliably for many years under extreme conditions such as heat, cold, shock, and vibration.

The converter must comply with EN50155 and all related standards, which define performance requirements for electronic equipment used in rolling stock—including locomotives, passenger wagons, light rail vehicles, and freight trains. EN50155 specifies minimum requirements for electrical and mechanical operating conditions, equipment reliability, and expected converter lifespan. These standards exceed the capabilities of typical “off-the-shelf” modular DC/DC converters.

For example, the nominal system voltage in a railway application can vary from +25% to -30%, with dips down to 60% of nominal and surges up to 140% of nominal. For a 110V nominal system, this corresponds to an input range of 77V–137.5V, potentially expanding to 66V–154V during dips and surges.
Product from the RECOM RMD500 series on a blue background
Fig. 1: The RMD500-EW is the first member of RECOM’s “plug & play” DC/DC converter family for railway applications

Plug & Play Railway Power Supplies

A DC/DC power supply qualifies as plug & play if it meets all applicable electrical and mechanical standards “out of the box.” This allows immediate integration into a railway system without additional design effort, saving both time and system cost.

RECOM’s RMD500-EW is the first converter in the standard range of plug & play DC/DC converters for rail applications such as traction and propulsion auxiliary supplies, braking, monitoring, safety, HVAC and door control systems, data loggers, and more.

What Makes the RMD500-EW Plug & Play?

The RMD500-EW incorporates all features required by EN50155: reverse polarity protection, EMC and surge filtering, inrush current limiting, 10ms hold-up time, and output OR-ing diode. These features eliminate the need for additional external components.

The power supply meets all relevant rail environmental standards for conducted and radiated EMI, mechanical shock and vibration, thermal shock, temperature cycling, isolation coordination, and fire protection. With a wide 4:1 (43–154VDC) input range (170V peak) and 24V output with reinforced isolation based on 5.5mm air creepage distances (OVCIII / PDII), the RMD500-EW supports nominal 72V and 110VDC inputs within EN50155-prescribed tolerances and surges.

The output delivers 500W up to 95°C baseplate temperature without derating. This enables operation in ambient temperatures from -40°C to +70/85°C with natural convection cooling, meeting EN50155 OT4 (-40°C to +70°C) with ST1 and ST2 (+85°C) conditions. Efficiency reaches up to 95.5% even at light loads over a wide input range, allowing high power density in a compact 209 x 141 x 48mm package. The RMD500-EW can be mounted in any orientation, with screw terminals for convenient input and output connections.

The product is certified to EN 62368-1 and EN 50155 (S2) standards, with 3.5kVAC rated isolation. It is highly reliable, robust, and fully protected against short circuits, output over-voltage, over-current, and over-temperature conditions.
AC/DC converter circuit diagram
Fig. 2: RMD internal block diagram showing plug & play features

Internal Design & Railway System Integration

Figure 2 shows the internal block diagram of the RMD500-EW. The design uses a forward topology with an active clamp reset circuit to minimize switching losses and a secondary-side synchronous rectifier to ensure higher efficiency. Plug & play features include an integrated input filter, a reverse blocking diode, and a hold-up time module.

Other standard features include DC-OK volt-free relay contacts, remote ON/OFF, and active power sharing with OR-ing diodes for parallel operation when increased power or n+1 redundancy is required. The nominal 24V output voltage of the RMD500-EW can be trimmed between 19.2VDC and 25.2VDC by using an external tri resistor. The eco-friendly RMD family is designed without encapsulation and so the weight is considerably lesser than that of potted products.

If these do not meet the needs of a particular railway application, RECOM has extensive experience in custom designs that meet EN51055 requirements. The portfolio also includes rack-mounted AC/DC and DC/DC converters for rolling stock and trackside applications, from low power up to 18kW with DC, single-phase, or three-phase AC inputs. The battery charger families are designed as modular concepts. In the 1,5kW, 5kW, or 18kW class, all units are cascadable and can operate parallelly to increase the availability and reliability of the converters. They are ideal solutions for redundant n+1 power units, and for safety-relevant and reliable rolling stock applications. The battery chargers come with excellent efficiency and functionality features such as temperature-regulated output voltages and analog or digital interfaces.

To learn more—and to access a handy FAQ with helpful tips - visit the RMD500-EW product page.
Applications
  Series
1 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150 W, Single Output
Focus
  • Fully EN50155 compliant, no external circuits
  • Ultra-wide input range 11:1 reduces product variety
  • Excellent efficiency, lowest power loss, full lifetime
  • Full power up to +85° without heat sink, no derating
2 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300 W, Single Output
Focus
  • Fully EN50155 compliant, no external circuits
  • Ultra-wide input range 11:1 reduces product variety
  • Excellent efficiency, lowest power loss, full lifetime
  • Full power up to +85° without heat sink, no derating
3 RECOM | RMD40-UW Series | DC/DC, 40 W, Single Output
Focus New
  • Fully EN50155 compliant, no external circuits
  • Ultra-wide input range 11:1 reduces product variety
  • Excellent efficiency, lowest power loss, full lifetime
  • Active input reverse polarity protection
4 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500 W, Single Output
Focus
  • Fully railway approved for EN50155 (S2) applications
  • EN50121-3-2, EN50124-1, EN62368-1, EN61373, EN45545-2
  • Plug&Play unit for natural convection cooling
  • Wide range input for nominal 72V and 110V
5 RECOM | RMD75-UW Series | DC/DC, 75 W, Single Output
Focus New
  • Fully EN50155 compliant, no external circuits
  • Ultra-wide input range 12:1 reduces product variety
  • Excellent efficiency, lowest power loss, full lifetime
  • Active input reverse polarity protection