New Standard Set for a 1W Isolated and Regulated DC/DC

RECOM RxxC1TFxxS series converter with USPs listed
RECOM is leading the market again with our new RxxC1TF 1W DC/DC converter.

In an ultra-compact 12-pad LGA package just 5 x 4 x 1.18mm, this fully regulated converter offers 3kVAC/1 second isolation and selectable 3.3V or 5V outputs. Input range is 3 to 5V and output current is 200mA, providing a full 1W rating at 5V. 100% power is available to 80°C ambient, derating to a maximum of 125°C.

Full protection is provided against input under-voltage, over temperature, and output overload and short circuits. On/off control is available, and isolation capacitance is low at 5pF typical. The RxxC1TF excels when space is constrained in applications such as COM port and sensor isolation in industrial and building automation, datacomms, and IoT.

Parts include a three-year warranty, and samples and OEM pricing are available from authorized distributors, or directly from RECOM.
Applications
  Series
1 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
Focus
  • Ultra-compact 5x4mm SMD package
  • Low profile (1.18mm)
  • 3kVAC/1s isolation
  • 3.3 or 5V selectable outputs