Medical Grade DC/DC Converters – REM Series

REM Series Podcast
A brief overview of our 1W-30W DC/DC medical-grade converters.



Podcast Transcript

Jeff: Welcome to RECOM's Powerful Podcast, where we discuss new topics and products. I'm Jeff Deutschman, your product moderator. From a quarter watt up to 1,000 watts, whether the power is required for an industrial setting, a new IoT gadget, or a high-end medical-grade device, RECOM has you covered.
On this episode, we'll be discussing our medical-grade DC/DC converters, the REMs. Peter, what can you tell us about these parts?


Peter: Well, Jeff, we offer a wide variety of medical-grade DC/DC converters, covering 1W all the way up to 30W.

Jeff: Very good. And these converters must come with medical safety standards, right?

Peter: That's correct. All of our REMs are certified to 60601-1. That is the medical standard for power supplies.

Jeff: What kind of specs are required to meet the 60601?

Peter: In general, medical-grade products require a high isolation and a low level of noise.

Jeff: What isolation voltage is typical for this?

Peter: Yeah, so for the REMs, the isolation spans anywhere from 5kV up to 10kV.

Jeff: Gotcha. And why is high isolation so important?

Peter: If you think about a medical application, there's always going to be a human involved. High isolation means that either the patient or operator are going to be protected if a fault occurs.

Jeff: Wow. So you're saying it is perfectly safe for these parts to be used in equipment directly in contact with a human.

Peter: Yep, they are. The REMs will meet either type BF or type CF environments for body or cardiac floating.

Jeff: Wonderful. So, these converters could be used in incubators, ultrasonic devices, or even defibrillators, right?

Peter: Yep, you got that right, Jeff. The medical-grade parts are all safe enough to be in these critical devices. This comes down to the MOPP rating. Our parts are 2MOPP, which stands for Means of Patient Protection.

Jeff: How do we meet the 2MOPP?

Peter: So, this goes back to the high isolation in addition to robust insulation. The internal transformers have reinforced insulation and also limit the amount of leakage current which can make its way to the patient.

Jeff: Excellent, Peter. What are some of our featured products?

Peter: Well, definitely the REM1. This is a 1W converter in a very compact SIP7 package. It's the smallest complete medical-grade power supply on the market.

Jeff: What about the mid-power range?

Peter: Yeah, so we also recently released low-cost 3.5, 5, and 6W converters. These are the REM3.5E, REM5E, and REM6E. In addition to all the medical features we just went over, these are offered with SMD or through-hole pinning.

Jeff: And all of the standard output voltages, I trust?

Peter: You got that right. In general, our parts have the 3.3V, 5, 9, 12, 15, or 24V options common in the industry. These REMEs also feature a 2:1 wide input voltage range.

Jeff: Outstanding. Peter, thank you very much for the great information. Well, that wraps it up for another episode of RECOM's Powerful Podcast. Be sure to listen next time when we delve into the pros of another RECOM topic. As always, please contact your regional sales manager for any samples or pricing. Our applications engineers are always happy to assist you with any technical questions or requests. You can email them at techsupportamericas@recom-power.com. Until then, have a great day and always remember, RECOM powers your products!
Applications
  Series
1 RECOM | REM1 Series | DC/DC, THT, 1W, Single Output
Focus
  • Medical grade DC/DC converter
  • 250VAC working, 2MOPP
  • 5.2kVDC isolation for 250VAC working voltage
  • -40°C up to +90°C operating temperature
2 RECOM | REM10 Series | DC/DC, THT, 10W
Focus
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance: 8mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
3 RECOM | REM2A Series | DC/DC, 2W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance ≥8mm
  • Up to 5kVAC/1min reinforced insulation
  • IEC/EN/UL 60601 and 62368-1 certified
4 RECOM | REM3.5E Series | DC/DC, 3.5W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
5 RECOM | REM4A Series | DC/DC, 4W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance ≥8mm
  • Up to 5kVAC/1min reinforced insulation
  • IEC/EN/UL 60601 and 62368-1 certified
6 RECOM | REM5E Series | DC/DC, 5W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
7 RECOM | REM60-W Series | DC/DC, THT, 60W
Focus
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 4.5µA maximum patient leakage current
8 RECOM | REM6E Series | DC/DC, 6W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
9 RECOM | REM10-W Series | DC/DC, THT, 10W
  • Reinforced Insulation for 250VAC Working Voltage
  • Clearance and Creepage Distance: 8mm
  • 5kVAC I/P to O/P 2MOPP Isolation
  • 2µA Patient Leakage Current
10 RECOM | REM15-W Series | DC/DC, THT, 15W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
11 RECOM | REM2 Series | DC/DC, THT, 2W
  • Medical grade DC/DC converter
  • 250VAC working, 2MOPP at 5000m
  • 5.2kVDC/1 minute isolation
  • Single or dual outputs
12 RECOM | REM20-W Series | DC/DC, THT, 20W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
13 RECOM | REM3 Series | DC/DC, THT, 3W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance: 8mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
14 RECOM | REM3-W Series | DC/DC, THT, 3W
  • Reinforced Insulation for 250VAC Working Voltage
  • Clearance and Creepage Distance: 8mm
  • 5kVAC I/P to O/P 2MOPP Isolation
  • 2µA Patient Leakage Current
15 RECOM | REM30-W Series | DC/DC, THT, 30W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
16 RECOM | REM6 Series | DC/DC, THT, 6W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance: 8mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
17 RECOM | REM6-W Series | DC/DC, THT, 6W
  • Reinforced Insulation for 250VAC Working Voltage
  • Clearance and Creepage Distance: 8mm
  • 5kVAC I/P to O/P 2MOPP Isolation
  • 2µA Patient Leakage Current