Efficient Gate Drive Power for IGBTs, Si, and SiC MOSFETs

Digital network connection and cloud computing concept with icons and data visualizations
Optimizing power stage design needs adaptable gate drive solutions for evolving technologies like Si, SiC, and GaN. This paper highlights the benefits of isolated DC/DC converters with programmable outputs for efficient, flexible, and future-proof gate drive power.

Abstract

As industries move toward higher switching frequencies and voltages to enhance performance and reduce system size, designers are facing increasing challenges in balancing cost, efficiency, and reliability. A crucial aspect of optimizing power stage design is selecting the right gate drive solutions that can adapt to the evolving demands of transistor technologies, including silicon (Si), silicon carbide (SiC), and gallium nitride (GaN). This paper examines the challenges of traditional gate drive designs and emphasizes the advantages of using isolated DC/DC converters with programmable outputs to achieve efficient, flexible, and future-proof gate drive power for IGBTs, Si, and SiC MOSFETs.

Current Challenges in Power Stage Design

Power conversion system designers face a challenge when selecting gate drive solutions for their power stages. Fixed gate drive voltage solutions, while simple to implement, lack the flexibility to meet the varying requirements of different transistor technologies. For example, the optimal gate voltages for IGBTs, Si, and SiC MOSFETs differ, which often necessitates the use of separate gate drive circuits or even a complete power stage redesign when transitioning to newer transistor generations.

IGBTs typically require a positive gate voltage between +15V and +20V to fully turn on. To ensure rapid turn-off and prevent false triggering, IGBTs require a negative gate voltage between -5V and -15V. In contrast, Si MOSFETs have lower gate voltage requirements, generally needing between +10V and +15V to turn on and between 0V and -5V to turn off.

SiC MOSFETs, known for their high switching speeds and low on-state resistance, require gate voltages similar to IGBTs, with some devices needing up to +25V for optimal performance. Using fixed gate drive voltage solutions for multiple transistor types can result in suboptimal performance, increased loss, and failure due to either insufficient or excessive gate voltages. To address this, designers may resort to separate gate drive circuits for each transistor type, which increases both system complexity and cost, as well as board space.

Increasing the switching frequency and voltage to improve both efficiency and power density introduces several challenges. Higher frequencies demand faster switching transitions, which can lead to increased EMI and noise. Faster switching edges (high dv/dt and di/dt) can couple noise through the circuit’s parasitic capacitances, such as those in the transistor package, PCB traces, and isolation barriers. This noise can interfere with the proper operation of the gate drive circuit, causing unintended switching, higher power loss, and even device failure.

Achieving faster switching requires high-performance components, which come at a premium. Designers must balance cost and performance based on the application and market demands. For example, in cost-sensitive consumer applications, designers might choose lower-cost Si MOSFETs or IGBTs, sacrificing efficiency and performance for a more affordable solution. In contrast, for high-performance industrial or automotive applications, investing in more expensive SiC MOSFETs may be justified to meet efficiency, reliability, and power density requirements.

Reducing overall system size is another major challenge in power stage design. As power density becomes increasingly critical, designers must find ways to achieve greater miniaturization while seamlessly integrating gate drive circuitry without compromising performance or reliability. Standard gate drive solutions often rely on discrete components and separate power supplies, which can consume valuable board space and add complexity to the design. These discrete gate drive circuits typically consist of a gate drive IC, an isolated power supply, and passive components like resistors, capacitors, and diodes. Careful selection and placement of each component on the PCB must account for factors such as power dissipation, thermal management, and signal integrity. As the number of transistors in a power stage increases, so does the complexity and size of the gate drive circuitry.

Isolated DC/DC Converters for IGBTs, Si, and SiC MOSFETs

Most isolated DC/DC converters on the market come with fixed output voltages. This lack of flexibility makes it challenging to accommodate the varying gate voltage requirements of different transistor technologies, including IGBTs, Si, and SiC MOSFETs. As a result, designers may need to use multiple isolated DC/DC converters or add extra circuitry to achieve the required gate drive voltages, which increases system complexity, size, and cost.

To address this, designers are turning to programmable isolated DC/DC converters. These converters combine the functions of an isolated power supply and a gate drive circuit in a single package, while offering the flexibility to adjust the output voltages to meet the needs of different transistor technologies. By providing gate drivers with programmable output voltages for each transistor, designers can optimize the turn-on and turn-off characteristics of their power stage, simplifying the design and reducing system size.

Programmable isolated DC/DC converters also allow independent control of the positive (Vpos) and negative (Vneg) gate voltages for each transistor. This flexibility enables designers to fine-tune the gate drive voltages, ensuring full transistor enhancement and rapid discharge while minimizing switching losses and improving efficiency. By selecting specific Vpos and Vneg values, gate voltages can be kept within safe limits while maximizing performance. For example, in an IGBT-based power stage, a programmable isolated DC/DC converter can be configured to provide a Vpos of +15V and a Vneg of -8V, ensuring full enhancement during turn-on and rapid gate capacitance discharge during turn-off. Similarly, in a SiC MOSFET design, the converter can be adjusted to offer a Vpos of +20V and a Vneg of -5V, optimizing gate drive voltages for the specific requirements of the SiC device.

IGBT, SIC FET, GAN FET circuit schematics

Fig. 1: Typical gate voltage requirements for IGBT, SiC FET, and GaN FET

One of the key benefits of isolated DC/DC converters is their ability to provide a stable, well-regulated gate voltage supply independent of the main power supply. In typical gate drive circuits, the primary supply generates the gate voltage using either a linear regulator or a bootstrap circuit. While linear regulators are simple to implement, they often suffer from low efficiency and high power dissipation when there is a significant difference between input and output voltages. This excess power dissipation can cause thermal management issues and may necessitate additional heat sinks or cooling solutions.

Bootstrap circuits, in contrast, use a charge pump mechanism to provide the high-side transistor’s gate voltage in a half-bridge configuration. However, careful sizing of the bootstrap capacitor is necessary to ensure there is sufficient charge to drive the transistor’s gate throughout the entire on-time. The duty cycle and switching frequency can influence the performance of the circuit, potentially leading to voltage droop and instability.
Half-bridge gate driver circuit schematic
Fig. 2: Typical high-side bootstrap supply circuit showing unwanted parasitic inductances that can negatively impact gate drive performance
As shown in Figure 2, parasitic inductances can negatively affect gate drive performance. These inductances arise from the circuit’s physical layout and component interconnections. For instance, the leads and package of the bootstrap diode introduce a small inductance in series with the diode. Similarly, traces and connections between the bootstrap capacitor and the gate driver IC add to the parasitic inductance. The path from the gate driver IC to the gate of the high-side transistor – including the package lead and PCB traces – also contributes inductance to the gate drive loop.

Additionally, the high-current path from the high-side transistor’s source to the low-side transistor’s drain, and back to the DC link capacitor, forms a loop with parasitic inductances from the PCB traces and component packages. These inductances interact with the circuit’s fast-switching transients, causing voltage spikes and ringing on the gate drive signal. The resulting oscillations can lead to false triggering and increased switching losses.

While isolated DC/DC converters don’t directly eliminate parasitic inductances in the gate driver and MOSFET circuit, they provide a stable, well-regulated gate voltage supply independent of the main power supply. This eliminates the need for a bootstrap circuit and its associated limitations, such as voltage droop and instability.

R24C2T25 Series: Reliable Performance for High-Power Applications

RECOM's R24C2T25 series
Fig. 3: Isolated RxxC2T25 DC/DC converter with programmable asymmetric regulated outputs in a SOIC package
As an industry-leading provider of power conversion solutions, we have developed the RxxC2Txx series of isolated DC/DC converters to meet the demand for efficient, flexible, and reliable gate drive power in high-power applications.

The R24C2T25, a key product in this series, offers a range of features and benefits that make it ideal for powering IGBTs, Si MOSFETs, and SiC MOSFETs. Measuring just 7.5 x 12.83mm and packaged in a surface-mount SSOP-36 package with an integrated isolation transformer, the RxxC2Txx series is designed for designers aiming to minimize the footprint of their gate drive circuitry. Its compact size and SMT compatibility make it ideal for space-constrained applications, facilitating easy integration into existing designs. The SSOP-36 package also provides excellent thermal performance, with an exposed pad on the bottom that allows for efficient heat dissipation.

The R24C2T25 provides a continuous 2W output power, ensuring ample power delivery to the gate drive circuitry. This high power capability enables the converter to drive larger transistors or multiple transistors in parallel, making it suitable for high-current applications such as industrial motor drives, solar inverters, and electric vehicle traction inverters. With a 3kVAC/1 minute isolation rating, the product ensures robust isolation between the input and output stages. The R24C2T25 achieves high isolation voltage through proprietary transformer design and advanced insulation materials, ensuring reliable operation even in harsh environments. Additionally, the R24C2T25 features a high common-mode transient immunity (CMTI) rating of 150kV/μs. CMTI is a crucial parameter in isolated gate drive applications, representing the converter’s ability to withstand rapid changes in common-mode voltage without causing signal corruption or damage to the device.

In high-power systems, fast-switching transistors generate considerable common-mode transients, which can couple through the isolation barrier and disrupt gate drive signals. A high CMTI rating ensures that the converter maintains signal integrity and reliable operation even in the presence of these transients. The R24C2T25 also features ultra-low isolation capacitance of less than 3.5pF, which is crucial for minimizing common-mode noise and reducing the impact of high dv/dt transients on the gate drive signals. In high-power applications, switching transistors can generate large …
  Series
1 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
  • 2W isolated DC/DC converter
  • Programmable asymmetrical output voltages
  • Ideal for IGBT/Si/SiC/GaN gate drive bias voltages
  • High 3kVAC/1min isolation