2 Watt DC/DC Converter for Critical Medical Applications

RECOM REM2 series
RECOM’s recent addition to its medical portfolio is the REM2 series which offers versatile features and complete medical certifications. These modular DC/DC converters provide engineers with more freedom to develop their PCB layout, knowing that they will comply with the stringent regulations for medical certifications.

The board-mount REM2 series complements the REM1 series by offering a 2W medical grade DC/DC converter in a compact SIP8 package with either single or dual outputs. The REM2 series features reinforced 5.2kVDC/1 minute isolation and 2MOPP/250VAC working voltage at 5000m. These modules reach up to 85% efficiency at an operating temperature range from -40°C up to +80°C without derating and up to +95°C with 50% load. They are compliant to class A/B EMC and 60601-1-2 (4th ed.) medical EMC using a simple external LC filter and are certified to CB, IEC/EN, and ANSI/AAMI 60601-1 (3rd ed.) medical safety standards. These reliable modules also come with a 5 year warranty. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

A brief overview of our 1W-30W DC/DC medical-grade converters – listen to our podcast.

Applications
  Series
1 RECOM | REM2 Series | DC/DC, THT, 2W
  • Medical grade DC/DC converter
  • 250VAC working, 2MOPP at 5000m
  • 5.2kVDC/1 minute isolation
  • Single or dual outputs