| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP003-RMR-013-1215-1
New
| 1 | 3 | 12 | 15 |
RMR-013
| ||||
| 2 |
DS-RVP003-RMR-013-2415-2
New
| 1 | 3 | 24 | 15 |
RMR-013
| ||||
| 3 |
DS-RVP003S-RMR-013-2415-1
New
| 1 | 3 | 24 | 15 |
RMR-013
|
| Attributes | RMR-013-CACS-CT |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 12 |
| Main Vout (V) | 15 |
| MAX Iout (mA) | 67 |
| Isolation (kV) | 3 |
| Mounting Type | SMD |
| Package Style | 12.6x8.5x3.75 |
| Length (mm) | 12.6 |
| Width (mm) | 8.5 |
| Height (mm) | 3.75 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 1 Year |
| Config | 2 Primary 2 Secondary |
| Topology | Full-Bridge |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Dual |
| Secondary Winding | Dual |
| Primary Inductance (µH) | 519 |
| Volt µs Rating (V/µs) | 34 |
| MAX Primary DCR (Ω) | 0.48 |
| MAX Secondary DCR (Ω) | 0.36 |
| WindingTurnsRatio | 1.53:1.53:1:1 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RMR-013.pdf | Datasheet | |
| RMR-013.STEP | 2D/3D | Feb 4, 2026 |
| Title | Type | Date |
|---|---|---|
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |