| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVPW014-RBE-011-2405-1
New
| 6 | 1.5 | 9 - 36 | 5 |
RBE-011
|
| Attributes | RBE-011-UB5S-R |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 24 |
| Main Vout (V) | 5 |
| MAX Iout (mA) | 1200 |
| Isolation (kV) | 1.5 |
| Mounting Type | SMD |
| Package Style | 13x11.5x5.9 |
| Length (mm) | 13 |
| Width (mm) | 11.5 |
| Height (mm) | 5.9 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Warranty | 1 Year |
| Config | 2 Primary 2 Secondary |
| Topology | Flyback |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 125 |
| Primary Winding | Single+Aux |
| Secondary Winding | Dual |
| Primary Inductance (µH) | 15 |
| MAX Primary DCR (Ω) | 0.1 |
| MAX Secondary DCR (Ω) | 0.09 |
| WindingTurnsRatio | 1.67:1:1:1 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RBE-011.pdf | Datasheet | |
| RBE-011.STEP | 2D/3D | Feb 4, 2026 |