| Part Number | Power (W) | Vin (V) | Vout 1 (V) | Iout 1 (mA) | Isolation (kV) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP010-RMR-015-0512-1
New
| 1 | 5 | 12 | 83 | 1.5 |
|
|
|
| Attributes | DS-RVP010-RMR-015-0512-1 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 83 |
| Isolation (kV) | 1.5 |
| Mounting Type | SMD (pinless) |
| Package Style | Open Frame |
| Length (mm) | 0 |
| Width (mm) | 0 |
| Height (mm) | 0 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | OCP, OLP, OTP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP010-RMR-015-0512-1
New
| 1 | 12 | 5 | SMD (pinless) |
|
|
| Title | Type | Date |
|---|---|---|
| DS-RVP010-RMR-015-0512-1.pdf | Datasheet |