DS-RVP003-RMR-010-2405-2 Series

  • Isolation voltage 3kVDC/min
  • Operating temperature: -40°C to +85°C
  • Short circuit protection
  • Castellated connections
  Part Number Power (W) Vin (V) Vout 1 (V) Iout 1 (mA) Isolation (kV)
1
New
1 24 5 200 3
Attributes DS-RVP003-RMR-010-2405-2
Product Category DC/DC
Power (W) 1
Isolation Isolated
Vin (V) 24
Main Vout (V) 5
Nr. of Outputs Single
Iout 1 (mA) 200
Isolation (kV) 3
Mounting Type SMD (pinless)
Package Style Open Frame
Length (mm) 0
Width (mm) 0
Height (mm) 0
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 105
Protections OCP, OLP, OTP, SCP
Directives REACH, RoHS 2+ (10/10)
Regulation Unregulated
  Part Number Power (W) Vout 1 (V) Vin (V) Mounting Type
1
New
1 5 24 SMD (pinless)

Documents & Media

Title Type Date
DS-RVP003-RMR-010-2405-2.pdf Datasheet