Versatile AC/DC Power Supplies Deliver 20W in Small Form Factor

Versatile AC/DC Power Supplies Deliver 20W in Small Form Factor News Image
Hi-spec cost-effective AC/DC is available in board mount or open-frame options.

In new energy applications, AC/DC power supplies increasingly must operate over nominal supply values from 100VAC to 277VAC. The recently launched RAC20NE-K/277 from RECOM matches this well with 20W available at optional 12, 24, or 36VDC outputs. Encapsulated versions are available with constant voltage or constant current limiting characteristics and a constant voltage open frame type with 12 or 24VDC output.

The RAC20NE-K/277 series is highly efficient, allowing reliable operation at full load to 60°C ambient, and to 85°C with derating. The parts are Class II insulated, OVC III rated to 3000m altitude (OVC II/5000m) and meet EN 55032 ‘Class B’ EMC requirements with a floating or grounded output. Standby and no-load power dissipation meet Eco-design requirements.

The RAC20NE-K/277 board-mount, encapsulated parts are sized 52.5 x 27.6 x 23.0mm while the open frame parts with Molex™ connections are just 80.0 x 23.8 x 22.5mm.

“These parts are an ideal solution for the expanding new energy market where low cost, wide input range, and high transient immunity are requirements” comments Michael Schrutka, MSc. AC/DC product manager of RECOM. “They will typically find use in energy management, monitoring and powering actuators, as well as in general purpose applications”.
Applications
  Series
1 AC/DC, 20 W, Single Output RAC20NE-K/277 Series
Focus New
  • 80-305VAC wide input range
  • Full load power ratings to 60°C
  • O/P either floating or coupled with GND, FE or PE
  • Surge immunity 2kVAC: L-N &; 4kV: L; N - Earth