K-Series 5W DC/DC Now Includes DIP24 Package

REC5K-RW series with listed USPs
The successful REC5K series has been extended with -RW versions in an industry-standard DIP24 plastic package.

The cost-effective REC5K-RW operates over a 4:1 input range (9 – 36VDC) with a single, low-noise regulated 5V output, rated at 1A for input of 18-36VDC. At 12-18VDC input, 4A is available, and at 9-12VDC input, 3A is available. Operation is from -40°C to 110°C ambient, with derating at the higher temperatures.

Certifications include IEC/EN/UL 62368-1; the part has isolation rated at 4kV/1 second and 2kVAC/1 minute. Conducted EMC ‘Class B’ level can be met with a simple external input filter. An operation to 5000m altitude is possible in a pollution degree 2 (PD2) environment, and reliability is high at more than 1.7MHrs according to MIL-HDBK-217F (Ground Benign).

The REC5K-RW is protected against input under-voltage and output short circuits and includes a remote on/off control to put the part into a standby state drawing typically just 3mA.

The REC5K-RW is ideal for demanding applications such as industrial, where a high-performance, wide-input, and reliable part, rated to high temperatures is required but at an attractive price.
Applications
  Series
1 DC/DC, 5 W, Single Output, THT REC5K-RW Series
Focus
  • 4kVDC/1sec isolation
  • Industry standard 5W DIP24 package
  • Low ripple and noise
  • Derates to 110°C ambient temperature